Type 2 single light beam safety devices

Product selector

Small – powerful – economical

These single beam safety devices are operated in combination with a suitable test unit. Together with these, they form type 2 electro-sensitive protective equipment. They are a cost-optimized alternative if shorter ranges are needed. With their compact housing dimensions, they can be easily integrated.

SLS 46C

Product selector

Modular all-rounder

The SLS 46C protective sensor can be optimally integrated thanks to its modular design and operating ranges of up to 70 m. Alignment aids and status LEDs visible from all sides support simple handling.

  • Red light and infrared light models with operating ranges of up to 40 m or up to 70 m
  • Solid plastic housing with degree of protection IP 67 / IP 69K
  • Temperature range from -30 through +60 °C
  • Status LEDs visible from all sides
  • brightVision®: quick alignment due to an especially bright light spot
  • Clearly visible alignment indicator in the front screen of the receiver
  • Integration via M12 plug or cable

More