MLD 500

Product selector

The economical alternative

This type 4 series can be used both for access guarding as well as for applications with muting. Through various function classes (MLD 510, 520, 530, 535), the optimum design can always be selected. Configuration via PC or DIP switch is not necessary.

  • Version available as 3-beam transceiver
  • Optionally with integrated AS-i Safety interface
  • Integrated muting function, no additional muting module is necessary
  • The configuration is simply performed by means of wiring, i. e. no software, PC or DIP switch are necessary
  • Simple device exchange by means of Plug & Play with no programming
  • The use at ambient temperatures as low as -30 °C is possible
  • Options: integrated laser alignment aid, integrated muting indicator, 7‑segment display

MLD 510

Product selector

The safe basic model

These multiple light beam safety devices are equipped with an automatic restart.

  • The configuration is simply performed by means of wiring, i. e. no software, PC or DIP switch are necessary
  • The use at ambient temperatures as low as -30°C is possible
  • Options: integrated laser alignment aid, integrated muting indicator

More

MLD 520

Product selector

The variable sensor

These multiple light beam safety devices offer a selectable start/restart interlock (RES) and contactor monitoring (EDM).

  • The configuration is simply performed by means of wiring, i. e. no software, PC or DIP switch are necessary
  • The use at ambient temperatures as low as -30°C is possible
  • Start/restart interlock (RES), selectable
  • Contactor monitoring (EDM), selectable
  • Options: integrated laser alignment aid, integrated muting indicator

More

MLD 530

Product selector

the choice is yours

Many functions, such as start/restart interlock, contactor monitoring, timing controlled 2-sensor muting and sequence controlled 2-sensor muting, ensure great flexibility.

  • The configuration is simply performed by means of wiring, i. e. no software, PC or DIP switch are necessary
  • The use at ambient temperatures as low as -30°C is possible
  • Start/restart interlock (RES), selectable
  • Contactor monitoring (EDM), selectable
  • Configurable operating modes
  • Integrated muting function, no additional muting module is necessary
  • 2‑sensor muting, (timing controlled, sequence controlled)
  • Options: integrated laser alignment aid, integrated muting indicator, 7‑segment display

More

MLD 535

Product selector

Decide for yourself

Through extensive functions, such as start/restart interlock, contactor monitoring, timing controlled 2-sensor muting, sequence controlled 2-sensor muting and timing controlled 4-sensor muting, these multiple light beam safety devices can be used in different areas.

  • The configuration is simply performed by means of wiring, i. e. no software, PC or DIP switch are necessary
  • The use at ambient temperatures as low as -30°C is possible
  • Start/restart interlock (RES), selectable
  • Contactor monitoring (EDM), selectable
  • Configurable operating modes
  • Integrated muting function, no additional muting module is necessary
  • 2‑sensor muting, (timing controlled, sequence controlled)
  • Timing controlled 4-sensor muting
  • Options: integrated muting indicator, 7-segment display

More