RSL425-M - Safety laser scanner

  • Technical features

    • Basic data
      • SeriesRSL 400
      • ApplicationMobile danger zone guarding, Mobile side guarding, Stationary access guarding, Stationary danger zone guarding
    • Special version
      • Special versionMeasurement data output optimized for vehicle navigation
    • Functions
      • FunctionsFour-field mode, Dynamic contactor monitoring (EDM), selectable, E-stop linkage, Resolution, selectable
    • Characteristic parameters
      • Type3, IEC/EN 61496
      • SIL2, IEC 61508
      • SILCL2, IEC/EN 62061
      • Performance Level (PL)d, EN ISO 13849-1
      • PFHD9E-08 per hour
      • Mission time20 years, EN ISO 13849-1
      • Category3, EN ISO 13849
    • Protective field data
      • Scanning angle270 °
      • Minimum adjustable range50 mm
      • Number of field pairs, reversible10
      • Number of quads, reversible10
      • Number of protective functions1 Piece(s)
      • Number of independent sensor configurations1
      • Diffuse reflection, min.1.8 %
      • Operating range0 ... 4.5 m
    • Warning field data
      • Number of field pairs10
      • Operating range0 ... 20 m
      • Object size150 mm x 150 mm
      • Diffuse reflection, min.10 %
    • Optical data
      • Light sourceLaser, Infrared
      • Wavelength905 nm
      • Laser class1, IEC/EN 60825-1:2014
      • Transmitted-signal shapePulsed
      • Repetition frequency90 kHz
    • Measurement data
      • Detection range0 ... 50 m, Diffuse reflection > 90%
      • Diffuse reflection20 %
      • Angular resolution0.1 °
      • Distance resolution, radial1 mm
      • Distance resolution, lateral0.1 °
      • Systematic measurement error Dmeas - Drealmin.: -20 mm
        typ.: -10 mm
        max.: 0 mm
        (Diffuse reflection: 1.8% … retro-reflector
        Measurement range: 0.2 … 25 m)
      • Measurement value noise10 mm, 1 σ
        (• Diffuse reflection: 1.8% … 20%
        Measurement range: 0 … 9 m
        • Diffuse reflection: 20% … retro-reflector
        Measurement range: 0 … 25 m)
      • Laser spot (H x W), 10 m60 mm x 13 mm
      • Laser spot (H x W), 20 m165 mm x 24 mm
      • Laser spot (H x W), 30 m265 mm x 40 mm
      • Laser spot (H x W), 40 m285 mm x 57 mm
    • Electrical data
      • Protective circuitOvervoltage protection
      • Performance data
        • Supply voltage UB24 V, DC, -30 ... 20 %
        • Current consumption (without load), max.700 mA, (use power supply unit with 3 A)
        • Power consumption, max.17 W, For 24 V, plus output load
      • Outputs
        • Number of safety-related switching outputs (OSSDs)2 Piece(s)
        • Safety-related switching outputs
          • TypeSafety-related switching output OSSD
          • Switching voltage high, min.20.8 V
          • Switching voltage low, max.2 V
          • Voltage typeDC
        • Safety-related switching output 1
          • Switching elementTransistor, PNP
        • Safety-related switching output 2
          • Switching elementTransistor, PNP
    • Service interface
      • TypeBluetooth, USB
      • Bluetooth
        • FunctionConfiguration/parametering
        • Frequency band2,400 ... 2,483.5 MHz
        • Radiated transmitting powerMax. 4.5 dBm (2.82 mW), class 2
      • USB
        • FunctionConfiguration/parametering
        • ConnectionUSB 2.0 mini-B, socket
        • Transmission speed, max.12 Mbit/s
        • Cable length≤ 5m
          Longer cable lengths are possible using active cables.
    • Mechanical data
      • Dimension (W x H x L)140 mm x 149 mm x 140 mm
      • Housing materialMetal, Plastic
      • Metal housingDiecast zinc
      • Lens cover materialPlastic/PC
      • Net weight2,000 g
      • Housing colorYellow, RAL 1021
      • Type of fasteningVia optional mounting device, Mounting plate, Through-hole mounting
    • Operation and display
      • Type of displayLED indicator, Alphanumerical display
      • Number of LEDs3 Piece(s)
      • Type of configurationSoftware Sensor Studio
      • Operational controlsSoftware Sensor Studio
    • Environmental data
      • Ambient temperature, operation0 ... 50 °C
      • Ambient temperature, storage-20 ... 60 °C
      • Relative humidity (non-condensing)15 ... 95 %
    • Certifications
      • Degree of protectionIP 65
      • Protection classIII, EN 61140
      • CertificationsTÜV Süd
      • Test procedure for EMC in accordance with standardEN 61496-1, DIN 40839-1/3
      • Test procedure for oscillation in accordance with standardEN 60068-2-6
      • Test procedure for continuous shock in accordance with standardIEC 60068-2-29
      • US patentsUS 7,656,917 B, US 10,304,307B, US 7,696,468 B, US 8,520,221 B
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427279290
      • eCl@ss 8.027279290
      • eCl@ss 9.027272705
      • eCl@ss 10.027272791
      • eCl@ss 11.027272791
      • ETIM 5.0EC002550
      • ETIM 6.0EC002550
      • ETIM 7.0EC002550
  • Suitable products

  • Accessories

  • Downloads

Part data of:2021-09-06 18:08:00