MLC310R20-300 - Safety light curtain receiver

  • Technical features

    • Basic data
      • SeriesMLC 300
      • Device typeReceiver
      • Contains2x BT-NC sliding block
      • ApplicationHand protection
    • Functions
      • Function packageBasic
      • FunctionsAutomatic start/restart, Transmission channel changeover
    • Characteristic parameters
      • Type2, IEC/EN 61496
      • SIL1, IEC 61508
      • SILCL1, IEC/EN 62061
      • Performance Level (PL)c, EN ISO 13849-1
      • PFHD5.06E-08 per hour
      • Mission time20 years, EN ISO 13849-1
      • Category2, EN ISO 13849
    • Protective field data
      • Resolution20 mm
      • Protective field height300 mm
    • Optical data
      • SynchronizationOptical between transmitter and receiver
    • Electrical data
      • Protective circuitOvervoltage protection, Short circuit protected
      • Performance data
        • Supply voltage UB24 V, DC, -20 ... 20 %
        • Current consumption, max.150 mA
        • Fuse2 A semi time-lag
      • Outputs
        • Number of safety-related switching outputs (OSSDs)2 Piece(s)
        • Safety-related switching outputs
          • TypeSafety-related switching output OSSD
          • Switching voltage high, min.18 V
          • Switching voltage low, max.2.5 V
          • Switching voltage, typ.22.5 V
          • Voltage typeDC
          • Current load, max.380 mA
          • Load inductivity2,000 µH
          • Load capacity0.3 µF
          • Residual current, max.0.2 mA
          • Residual current, typ.0.002 mA
          • Voltage drop1.5 V
        • Safety-related switching output 1
          • Switching principle+24 V switching
          • Switching elementTransistor, PNP
        • Safety-related switching output 2
          • Switching principle+24 V switching
          • Switching elementTransistor, PNP
    • Timing
      • Response time7 ms
      • Restart delay time100 ms
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • FunctionMachine interface
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins5 -pin
      • Cable properties
        • Permissible conductor cross section, typ.0.25 mm²
        • Length of connection cable, max.100 m
        • Permissible cable resistance to load, max.200 Ω
    • Mechanical data
      • Dimension (W x H x L)29 mm x 366 mm x 35.4 mm
      • Housing materialMetal
      • Metal housingAluminum
      • Lens cover materialPlastic / PMMA
      • Material of end capsDiecast zinc
      • Net weight450 g
      • Housing colorYellow, RAL 1021
      • Type of fasteningGroove mounting, Mounting bracket, Mounting on Device Column, Swivel mount
    • Operation and display
      • Type of displayLED
      • Number of LEDs2 Piece(s)
    • Environmental data
      • Ambient temperature, operation0 ... 55 °C
      • Ambient temperature, storage-30 ... 70 °C
      • Relative humidity (non-condensing)0 ... 95 %
    • Certifications
      • Degree of protectionIP 65
      • Protection classIII
      • CertificationsTÜV Süd, c CSA US, c TÜV NRTL US
      • Vibration resistance50 m/s²
      • Test procedure for oscillation in accordance with standardIEC/EN 60068-2-6
      • Shock resistance100 m/s²
      • Test procedure for shock in accordance with standardIEC/EN 60068-2-6
      • US patentsUS 6,418,546 B
    • Classification
      • Customs tariff number85365019
      • ECLASS 5.1.427272704
      • ECLASS 8.027272704
      • ECLASS 9.027272704
      • ECLASS 10.027272704
      • ECLASS 11.027272704
    • Klassifikation
      • ECLASS 12.027272704
    • Classification
      • ETIM 5.0EC002549
      • ETIM 6.0EC002549
      • ETIM 7.0EC002549
  • Suitable products

  • Accessories

  • Downloads

Part data of:2022-01-18 17:43:00

Contact & support

Leuze electronic GmbH + Co. KG 07021 573-0