MLC520-S-14-570 - Safety sensor set

  • Technical features

    • Basic data
      • SeriesMLC 520S
      • Device typeSet (transmitter and receiver)
      • Contains4x BT-MLC-S-O mounting brackets, 4x BT-MLC-S-C mounting brackets
      • ApplicationFinger protection
    • Functions
      • FunctionsAutomatic start/restart, Contactor monitoring (EDM), Start/restart interlock (RES)
    • Characteristic parameters
      • Type4, IEC/EN 61496
      • SIL3, IEC 61508
      • SILCL3, IEC/EN 62061
      • Performance Level (PL)e, EN ISO 13849-1
      • PFHD2,64E-09 per hour
      • Mission time20 years, EN ISO 13849-1
      • Category4, EN ISO 13849
    • Protective field data
      • Resolution14 mm
      • Protective field height570 mm
      • Operating range0.2 ... 6 m
    • Optical data
      • Number of beams57 Piece(s)
      • SynchronizationOptical between transmitter and receiver
      • Light sourceLED, Infrared
      • LED light wavelength850 nm
      • Transmitted-signal shapePulsed
      • LED risk groupExempt group (in acc. with EN 62471:2008)
    • Electrical data
      • Protective circuitOvervoltage protection, Short circuit protected
      • Performance data
        • Supply voltage UB24 V, DC, -20 ... 20 %
      • Outputs
        • Number of safety-related switching outputs (OSSDs)2 Piece(s)
        • Safety-related switching outputs
          • TypeSafety-related switching output OSSD
          • Switching voltage high, min.18 V
          • Switching voltage low, max.2.5 V
          • Switching voltage, typ.22.5 V
          • Voltage typeDC
          • Load inductivity2,000 µH
          • Load capacity1 µF
          • Residual current, max.200 mA
          • Residual current, typ.2 mA
        • Safety-related switching output 1
          • Switching principle+24 V switching
          • Switching elementTransistor, PNP
        • Safety-related switching output 2
          • Switching principle+24 V switching
          • Switching elementTransistor, PNP
    • Timing
      • Response time11 ms
    • Connection
      • Number of connections2 Piece(s)
      • Connection 1
        • FunctionTransmitter device connection
        • Type of connectionCable with connector
        • Cable length160 mm
        • Sheathing materialPUR
        • Cable colorBlack
        • Thread sizeM12
        • TypeMale
        • MaterialPlastic
        • No. of pins5 -pin
      • Connection 2
        • FunctionReceiver device connection
        • Type of connectionCable with connector
        • Cable length160 mm
        • Sheathing materialPUR
        • Thread sizeM12
        • TypeMale
        • MaterialPlastic
        • No. of pins5 -pin
    • Mechanical data
      • Dimension (W x H x L)15.4 mm x 570 mm x 32.6 mm
      • Housing materialMetal
      • Metal housingAluminum
      • Lens cover materialPlastic / PMMA
      • Material of end capsPlastic
      • Net weight2,900 g
      • Housing colorYellow, RAL 1021
      • Type of fasteningL-shaped mounting bracket, C-shaped mounting bracket, O-shaped mounting bracket
    • Environmental data
      • Ambient temperature, operation-10 ... 55 °C
      • Ambient temperature, storage-30 ... 70 °C
      • Relative humidity (non-condensing)15 ... 95 %
    • Certifications
      • Degree of protectionIP 65
      • Protection classIII
      • CertificationsTÜV Süd
      • Vibration resistance50 m/s²
      • Test procedure for oscillation in accordance with standardIEC/EN 60068-2-6
      • Shock resistance98.1 m/s²
      • Test procedure for shock in accordance with standardEN 60068-2-29
      • US patentsUS 6,418,546 B
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427272704
      • eCl@ss 8.027272704
      • eCl@ss 9.027272704
      • eCl@ss 10.027272704
      • eCl@ss 11.027272704
      • ETIM 5.0EC002549
      • ETIM 6.0EC002549
      • ETIM 7.0EC002549
  • Accessories

  • Downloads

Part data of:2021-06-14 18:07:00

Contact & support

Leuze electronic GmbH + Co. KG 07021 573-0