Safety sensors with integrated AS-interface

Many safety-relevant sensors from Leuze electronic are equipped with an AS-i interface and can thus very easily be integrated in the AS-i safety circuit.

MLC/AS-i safety light curtain

Product selector

Your plus in flexibility

Safety light curtains of this series are suitable for the highest requirements for functionality, ease of use and flexible integration via AS-Interface.

  • Integrated AS-i interface for direct M12 connection to the AS-interface network
  • Bus addressing with AS‑Interface addressing device directly via M12 device plug
  • Connection via AS-i 2-wire cable
  • Easy handling
  • Automatic start/restart
  • Device swap-out without PC via SERVICE function of the AS-i safety Monitor

More

MLD500/AS-i multiple light beam safety devices

Product selector

The economical alternative

The series with Multiple Light Beam Safety Devices is also available as an AS-i model.

  • Integrated AS-i interface for direct M12 connection to the AS-interface network.
  • Safe data transfer of the OSSD signals via AS-interface.
  • Device replacement without PC via SERVICE function of the AS-i safety monitor.
  • Integrated muting indicator, direct control without unique AS-i address possible.

More

MLD500/AS-i single light beam safety devices

Product selector

The series with Single Light Beam Safety Devices is also available as an AS-i model.

  • Integrated AS-i interface for direct M12 connection to the AS-interface network.
  • Safe data transfer of the OSSD signals via AS-interface.
  • Device swap-out without PC via SERVICE function of the AS-i safety monitor.
  • Integrated muting indicator, direct control without unique AS-i address possible.

More