MSI 430-01 - Safety control






Part description | MSI 430-01 - Safety control |
---|---|
Part no. | 50132988 |



-
Technical features
-
Basic data
- SeriesMSI 430
- ApplicationMonitoring of safety functions
- Number of safe I/Os16 IN, 4 OUT, 4 programmable I/O
-
Functions
- FunctionsConfigurable safety control, Additional I/O extensions available (optional), Configuration via MSI.designer software, Ethernet interface, Industrial Ethernet protocols (PROFINET, Ethernet/IP, Modbus TCP) on-board, Removable program memory (must be ordered separately, part no. 50132996), Transfer of diagnostic data via external fieldbus modules, e.g. MSI-FB-PROFIBUS (optional), USBmini interface
-
Characteristic parameters
- SIL3, IEC 61508
- SILCL3, IEC/EN 62061
- Performance Level (PL)Up to and including e, EN ISO 13849-1
- PFHD4,3E-09 per hour
- Mission time20 years, EN ISO 13849-1
- Category4, EN ISO 13849
-
Electrical data
-
Performance data
- Supply voltage UB24 V, DC, -30 ... 25 %
- Power consumption, max.3.3 W
-
Supply circuit
- Nominal voltage UN24 V
-
Output circuit
- Number of outputs8 Piece(s)
- Max. number of integrated digital outputs8 Piece(s)
- Type of digital outputTransistor
- Short circuit protection, outputsYes
- Min. voltage permitted at the output16.2 V
- Max. voltage permitted at the output30 V
- Output current4 A
-
Control circuit
- Number of inputs16 Piece(s)
- Voltage permitted at the input30 V
- Max. rated control supply voltage at DC30 V
- Min. rated control supply voltage at DC15.6 V
- Input current at signal 12.3 mA
-
-
Interface
- TypeInternal bus (SBUS+), EtherNet IP, Modbus TCP, PROFINET
-
Service interface
- TypeEthernet, USB
-
Ethernet
- FunctionConfiguration via software
-
USB
- FunctionConfiguration via software
-
Connection
- Number of connections3 Piece(s)
-
Connection 1
- FunctionVoltage supply, Signal IN, Signal OUT
- Type of terminalScrew terminal
- No. of pins32 -pin
-
Connection 2
- FunctionConfiguration interface
- Type of connectionUSB
- Connector typeUSB 2.0 Mini-A
-
Connection 3
- FunctionBUS OUT
- Type of connectionRJ45Terminal
-
Cable properties
- Connection cross sections1 x 0.2 to 2.5 mm², wire, 1 x 0.2 to 2.5 mm², wire, 1 x 0.25 to 2.5 mm², wire with wire-end sleeve, 2 x 0.2 to 1.0 mm², wire, 2 x 0.2 to 1.0 mm², wire, 2 x 0.25 to 1.0 mm², wire with wire-end sleeve
-
Mechanical data
- Dimension (W x H x L)45 mm x 96.5 mm x 121 mm
- Net weight290 g
- Housing colorGray
- Type of fasteningSnap-on mounting
-
Environmental data
- Ambient temperature, operation-25 ... 65 °C
- Ambient temperature, storage-25 ... 70 °C
- Relative humidity (non-condensing)10 ... 95 %
-
Certifications
- Degree of protectionIP 20
- Protection classIII
- CertificationsTÜV Rheinland, c UL US
- Vibration resistance5 ... 150 Hz
- Test procedure for oscillation in accordance with standardEN 60068-2-6
- Shock resistance, continuous shock10 g, 16 ms, EN 60068-2-29
- Shock resistance, single shock30 g, 11 ms, EN 60068-2-27
-
Classification
- Customs tariff number85371091
- eCl@ss 5.1.427243001
- eCl@ss 8.027243101
- eCl@ss 9.027243101
- eCl@ss 10.027243101
- eCl@ss 11.027243101
- ETIM 5.0EC002538
- ETIM 6.0EC002538
- ETIM 7.0EC002538
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 896,7 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 6,9 MB edz -
Software/driver (6)
Type Designation Language File size Format EDS file Language-independent 15,6 KB zip GSDML file Language-independent 5,8 KB zip Configuration/diagnostic software MSI.designer V 2.1.0 (64 bit) Language-independent 43,9 MB zip Configuration/diagnostic software MSI.designer V 2.1.0 (32 bit) Language-independent 43,8 MB zip Configuration/diagnostic software MSI.designer V 2.2.1 (64 bit) Language-independent 53,8 MB zip Configuration/diagnostic software MSI.designer V 2.2.1 (32 bit) Language-independent 53,7 MB zip -
Technical documentation (28)
-
Certificates (13)
Type Designation Language File size Format Declaration of Conformity Chinese (simplified) 75,9 KB pdf Declaration of Conformity German 81,2 KB pdf Declaration of Conformity English 81,2 KB pdf Declaration of Conformity French 81,2 KB pdf Declaration of Conformity Italian 84,2 KB pdf Declaration of Conformity Korean 75,9 KB pdf Declaration of Conformity Dutch 75,9 KB pdf Declaration of Conformity Portuguese 84,2 KB pdf Declaration of Conformity Spanish 84,2 KB pdf Certificate TÜV Rheinland German 613,9 KB pdf Certificate TÜV Rheinland English 613,9 KB pdf Certificate PDDB MC3xx/MSI 4xx German 599,4 KB pdf Certificate PDDB MC3xx/MSI 4xx English 599,4 KB pdf
-
Part data of:2021-02-21 18:07:00