Filter options
Hide filter options
">
Your filter settings are:
Extension unit for b...
Application
Automatic
Restart
Monitoring of proxim...
Functions
3 NO contacts / 2 NC...
Contacts
e
Performance Level (P...
4
Category
Select a feature to limit the product list.
Application
Application
Select one or more features to limit the product list.(OR combination)
Base device for E-Stop and safety door applications
Base device for E-Stop applications
Evaluation unit for two-hand control devices
Extension unit for base devices in safety applications
Extension unit for safety relays
Cancel
Apply
x
Functions
Functions
Select one or more features to limit the product list.(OR combination)
"Error" signal output
"Safety ON" signal output
Automatic start/restart
Contact extension for E-stop relays and two-hand control units
Contactor monitoring (EDM)
Contactor monitoring (EDM), selectable
Cross circuit monitoring
Double sensor monitoring
Monitoring of E-Stop circuits
Monitoring of optoelectronic protective devices
Monitoring of position switches
Monitoring of proximity switches
Monitoring of solenoid switches
Muting-timeout extension
Muting enable function
One- or two-channel operation
Periodic function test
Sequence controlled 2-sensor muting
Sequence controlled 4-sensor muting
Signal conversion of electronic safety outputs on potential-free relay contacts
Start/restart interlock (RES)
Start/restart interlock (RES), selectable
Static contactor monitoring (EDM)
Stop function according to category Stop 0
Time-delayed shutdown (STOP1)
Timing controlled 2-sensor muting
Cancel
Apply
x
Category
Category
Select one or more features to limit the product list.(OR combination)
2
3
4
Up to 4 (depending on the category of the upstream protective device)
Up to and including 4: 1 sensor connected
Cancel
Apply
x
Restart
Restart
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Contacts
Contacts
Select one or more features to limit the product list.(OR combination)
1 NO contact / 1 NC contact
2 NO contacts / -
2 NO contacts / 1 NC contact
2 NO contacts / 2 NC contacts
2 x (2 NO contacts / 1 NC contact)
3 NO contacts / 1 NC contact
3 NO contacts / 2 NC contacts
4 NO contacts / 3 NC contacts
5 NO contacts / 2 NC contacts
OSSDs
Cancel
Apply
x
Type of terminal
Type of terminal
Select one or more features to limit the product list.(OR combination)
Screw terminal
Spring-cage terminal
Cancel
Apply
x
Performance Level (PL)
Performance Level (PL)
Select one or more features to limit the product list.(OR combination)
d
e
Up to and including e
Up to c
Cancel
Apply
x
Part data of:2021-04-19 18:07:00