Filter options
Hide filter options
">
Your filter settings are:
Select a feature to limit the product list.
Series
Series
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Actuation directions
Actuation directions
Select one or more features to limit the product list.(OR combination)
On longitudinal axis
To left
To right
None
Cancel
Apply
x
Actuator, rope length, max. (at 20 °C temperature difference)
Actuator, rope length, max. (at 20 °C temperature difference)
[m]
Set a value to filter the product list.
Cancel
Apply
x
Type of connection
Type of connection
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Switch type
Switch type
Select one or more features to limit the product list.(OR combination)
E-Stop command device, EN ISO 13849
E-Stop command device, ISO 14119
Cancel
Apply
x
Type of actuation
Type of actuation
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Extraction force, unlocked actuator
Extraction force, unlocked actuator
[N]
Set a value to filter the product list.
Cancel
Apply
x
Number of cable entries
Number of cable entries
[Piece(s)]
Set a value to filter the product list.
Cancel
Apply
x
Contact allocation
Contact allocation
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Type of unlocking
Type of unlocking
Select one or more features to limit the product list.(OR combination)
Indicator button (pull)
None
Cancel
Apply
x
Actuation force (slacken)
Actuation force (slacken)
[N]
Set a value to filter the product list.
Cancel
Apply
x
Dimensions
Dimensions
Select one or more features to limit the product list.(OR combination)
72 mm x 80 mm x 101.8 mm
72 mm x 80 mm x 102.3 mm
89 mm x 92 mm x 47.8 mm
98.5 mm x 84 mm x 49.5 mm
129 mm x 56 mm x 47.8 mm
138.5 mm x 40 mm x 49.5 mm
Cancel
Apply
x
Part data of:2021-04-12 18:08:00