ERS200-M0C3-M20-HAL - E-STOP rope switch


Part description | ERS200-M0C3-M20-HAL - E-STOP rope switch |
---|---|
Part no. | 63000524 |



-
Technical features
-
Basic data
- SeriesERS200
-
Functions
- FunctionsIntegration in control circuits up to category 4 in accordance with EN ISO 13849-1, Position-independent E-STOP command input, Reset function (reset button with indicator), Rope head with alignment indicator
-
Characteristic parameters
- Mission time20 years, EN ISO 13849-1
- B10d2,000,000 number of cycles
-
Electrical data
- Usage category at DC 13Ue / Ie: 24 V / 6 A, 125 V / 1.1 A, 250 V / 0.4 A, EN 60947-5-1
- Usage category at AC 15Ue / Ie: 250 V / 6 A, 400 V / 4 A, 500 V / 1 A, EN 60947-5-1
- Contact allocation1NC + 1NO
- Contact openingForce-fit
- Short circuit protected500 V, 10 A, type aM, IEC 60269-1
-
Performance data
- Rated insulation voltage500 V AC, 600 V DC
- Conventional thermal current, max.10 A
-
Connection
- Number of connections1 Piece(s)
- Number of cable entries3 Piece(s)
-
Connection 1
- FunctionContact connection
- Type of connectionTerminal
- Type of terminalScrew terminal
- No. of pins4 -pin
-
Cable properties
- Connection cross sections1 x 0.5 mm² to 2 x 2.5 mm², wire
-
Mechanical data
- Dimension (W x H x L)92 mm x 47.8 mm x 89 mm
- Housing materialMetal
- Metal housingZAMAK
- Electrical contact materialSilver alloy
- Net weight365 g
- Housing colorGray, Red
- Type of fasteningThrough-hole mounting
- Type of cable entryM20 x 1.5
- Installation positionOn rope pull axis, to the left
- Switch typeE-Stop command device, EN ISO 13849
- Switching principleSlow-action contact
- Mechanical life time1,000,000 actuation cycles, IEC 6047-5-1
- Actuation frequency, max.600 per hour, IEC 6047-5-1
- External actuatorRope
- Actuator, rope length, max. (at 20 °C temperature difference)70 m
- Extraction force, unlocked actuator235 N
- Actuation force (pull-out with forced separation)250 N
- Actuation force (slacken)147 N
- Actuation directionsTo left
- Actuating path with forced separation14 mm
- Type of actuationRope
- Type of unlockingIndicator button (pull)
- Head materialMetal
-
Environmental data
- Ambient temperature, operation-25 ... 80 °C
- Degree of contamination3, EN 60947-1
-
Certifications
- Degree of protectionIP 67
- CertificationsIMQ, c UL US
-
Classification
- Customs tariff number85369095
- eCl@ss 5.1.427270690
- eCl@ss 8.027270607
- eCl@ss 9.027371201
- eCl@ss 10.027371201
- eCl@ss 11.027371201
- ETIM 5.0EC002033
- ETIM 6.0EC002033
- ETIM 7.0EC002033
-
-
Suitable products
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model ERS200-M0C3-M20-HAL Language-independent 61,6 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 328,8 KB edz -
Technical documentation (10)
Type Designation Language File size Format Operating instructions Chinese (simplified) 4,6 MB pdf Operating instructions German 4,5 MB pdf Operating instructions English 4,5 MB pdf Operating instructions French 4,5 MB pdf Operating instructions Italian 4,5 MB pdf Operating instructions Portuguese 4,5 MB pdf Operating instructions Russian 4,5 MB pdf Operating instructions Spanish 4,5 MB pdf Product brochure German 2,8 MB pdf Product brochure English 1,8 MB pdf -
Certificates (9)
Type Designation Language File size Format Declaration of Conformity Chinese (simplified) 231,8 KB pdf Declaration of Conformity German 247,1 KB pdf Declaration of Conformity English 247,1 KB pdf Declaration of Conformity French 247,1 KB pdf Declaration of Conformity Italian 243 KB pdf Declaration of Conformity Korean 231,8 KB pdf Declaration of Conformity Dutch 231,8 KB pdf Declaration of Conformity Portuguese 243 KB pdf Declaration of Conformity Spanish 243 KB pdf
-
Part data of:2021-04-12 18:08:00