Standard sensors, cylindrical

Product selector

Robust sensors in cylindrical design

The reliable detection of metal objects in a robust metal housing is the versatile area of application of these sensors. In addition to the design, the range Sn is an important selection criterion. Various switching outputs and connection options are available to suit a wide range of applications.

  • Robust metal housing
  • Large selection of switching distances Sn
  • NPN/PNP and NC/NO types available
  • With cable or plug connection

IS 208

Product selector

Small but fine

With a diameter of just 8 mm, this small standard sensor can be custom-integrated in applications.

  • Large scanning ranges allow you to choose a smaller construction and thus save space and costs for the mechanical machine parts
  • The sensor can be mounted at a greater distance from moving parts. This helps to avoid damage and ensures the machine availability
  • The high sensitivity of the sensors makes them the inexpensive solution for special applications, e.g. for close-range detection of small parts

More

IS 212

Product selector

More than just standard

Even this standard design with M12 external thread has its special features: Increased ranges with a small design save space and money.

  • Large ranges allow you to choose a smaller construction and thus save space and costs
  • The sensor can be mounted at a greater distance from moving parts
  • The high sensitivity of the sensors makes them the inexpensive solution for special applications, e.g. for close-range detection of small parts
  • Sturdy all-metal housing for permanent operation

More

IS 212

Product selector

Compact solutions to high demands

In spite of the compact design in an M18 housing, these sensors don't skimp on power and can be quickly and easily integrated in the machine.

  • Wide spectrum of available ranges enables application in limited spaces
  • The sensor can be mounted at a greater distance from moving parts
  • The high sensitivity of the sensors makes them the inexpensive solution for special applications, e.g. for close-range detection of small parts
  • Sturdy all-metal housing for permanent operation

More

IS 230

Product selector

With considerable distance

With a scanning range of up to 40 mm, this series in the M30 design opens the greatest possible flexibility during mounting.

  • Wide spectrum of available ranges enables application in limited spaces
  • The sensor can be mounted at a greater distance from moving parts
  • The high sensitivity of the sensors makes them the inexpensive solution for special applications, e.g. for close-range detection of small parts
  • Sturdy all-metal housing for permanent operation

More