Filter options
Hide filter options
">
Your filter settings are:
230
Series
Cylindrical
Design
DC
Voltage type
30 mm
Diameter
NO (normally open)
Switching principle
Reduction factor 1
Special version
Stainless steel
Housing material
Select a feature to limit the product list.
Series
Series
Select one or more features to limit the product list.(OR combination)
122
203
204
205
206
208
212
218
230
232
240
244
255
288
Cancel
Apply
x
Voltage type
Voltage type
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Length
Length
[mm]
Set a value to filter the product list.
22 25 26 32 34.3 35 38 40 40.6 45 46.8 48.5 50 50.2 50.8 51 52 52.6 53 54 54.2 55 59 60 62 63 63.5 64 66 67 73.5 118
Cancel
Apply
x
Switching principle
Switching principle
Select one or more features to limit the product list.(OR combination)
NC (normally closed)
NC contact – Antivalent
NO (normally open)
NO contact – Antivalent
Cancel
Apply
x
Switching frequency
Switching frequency
[Hz]
Set a value to filter the product list.
50 90 100 180 200 300 400 440 500 600 700 800 1000 1200 1400 1500 2000 2500 3000 3500 4500 5000
Cancel
Apply
x
Design
Design
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Width
Width
[mm]
Set a value to filter the product list.
Cancel
Apply
x
Diameter
Diameter
[mm]
Set a value to filter the product list.
Cancel
Apply
x
Type of installation
Type of installation
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Special version
Special version
Select one or more features to limit the product list.(OR combination)
Antivalent
Reduction factor 1
Cancel
Apply
x
Typ. operating range limit Sn
Typ. operating range limit Sn
[mm]
Set a value to filter the product list.
1 1.5 2 2.5 3 4 5 6 7 8 10 12 14 15 20 22 25 30 40
Cancel
Apply
x
Height
Height
[mm]
Set a value to filter the product list.
Cancel
Apply
x
Switching output
Switching output
Select one or more features to limit the product list.(OR combination)
Relay
Transistor, NPN
Transistor, PNP
Cancel
Apply
x
Connection
Connection
Select one or more features to limit the product list.(OR combination)
Cable
Cable with connector, M8
Cable with connector, M12
Connector, M8
Connector, M12
Terminal
Cancel
Apply
x
Housing material
Housing material
Select one or more features to limit the product list.(OR combination)
Metal
Plastic
Stainless steel
Cancel
Apply
x
Part data of:2021-04-12 18:08:00