CSR780-01-432/6WHE-M12 - Retro-reflective light curtain



Part description | CSR780-01-432/6WHE-M12 - Retro-reflective light curtain |
---|---|
Part no. | 50128289 |


-
Technical features
-
Basic data
- Series780
- Operating principleReflection principle
- Contains2x BT-NC sliding block
-
Special version
- Special versionWarning output
-
Optical data
- Measurement field length432 mm
- Beam spacing1 mm
- Light sourceLED, Infrared
- LED light wavelength850 nm
-
Measurement data
- Minimum object diameter1 mm
-
Electrical data
- Protective circuitPolarity reversal protection, Short circuit protected
-
Performance data
- Supply voltage UB18 ... 30 V, DC
- Residual ripple0 ... 15 %, From UB
- Open-circuit current0 ... 150 mA
-
Outputs
- Number of digital switching outputs1 Piece(s)
-
Switching output 1
- Switching elementTransistor, Push-pull
- Switching principleLight switching (PNP)/dark switching (NPN)
-
Switching output 2
- Switching elementTransistor, Push-pull
- Switching principleUB switching
- FunctionWarning output
-
Timing
- Readiness delay800 ms
-
Connection
- Number of connections1 Piece(s)
-
Connection 1
- FunctionVoltage supply, Signal OUT
- Type of connectionConnector
- Thread sizeM12
- TypeMale
- MaterialMetal
- No. of pins5 -pin
- EncodingA-coded
-
Mechanical data
- DesignCubic
- Dimension (W x H x L)34.2 mm x 28.6 mm x 517.8 mm
- Housing materialMetal
- Metal housingAluminum
- Lens cover materialPlastic / PMMA
- Net weight530 g
- Housing colorRed
- Type of fasteningGroove mounting, Via optional mounting device
-
Operation and display
- Type of displayLED
- Number of LEDs4 Piece(s)
- Operational controlsTeach button
-
Environmental data
- Ambient temperature, operation0 ... 55 °C
- Ambient temperature, storage-30 ... 70 °C
-
Certifications
- Degree of protectionIP 65
- Protection classIII
- Certificationsc UL US
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number85365019
- eCl@ss 5.1.427270910
- eCl@ss 8.027270910
- eCl@ss 9.027270910
- eCl@ss 10.027270910
- eCl@ss 11.027270910
- ETIM 5.0EC002549
- ETIM 6.0EC002549
- ETIM 7.0EC002549
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 239,8 KB zip -
EPLAN (1)
Type Designation Language File size Format EPLAN macro Language-independent 283,8 KB edz -
Technical documentation (7)
Type Designation Language File size Format Data sheet German 629,7 KB pdf Data sheet English 572,9 KB pdf Data sheet French 576 KB pdf Data sheet Italian 574,7 KB pdf Data sheet Spanish 574,6 KB pdf Product brochure German 1,3 MB pdf Product brochure English 1,3 MB pdf -
Certificates (3)
Type Designation Language File size Format Declaration of Conformity German 63,5 KB pdf Declaration of Conformity English 63,5 KB pdf Declaration of Conformity French 63,5 KB pdf
-
Part data of:2021-01-19 18:07:00