RT 318K/N-200 - Energetic diffuse sensor



Part description | RT 318K/N-200 - Energetic diffuse sensor |
---|---|
Part no. | 50083163 |


Attention! This article is no longer available.
-
Note
-
FT318B.3/2N
Part no.: 50122557
Energetic diffuse sensorQuantity:
-
-
Technical features
-
Basic data
- Series318
- Operating principleDiffuse reflection principle
-
Optical data
- Operating range, white 90%0 ... 0.2 m
- Operating range, gray 18%0.002 ... 0.1 m
- Operating range, black 6%0.007 ... 0.07 m
- Operating range limit, white 90%0 ... 0.25 m
- Operating range limit, gray 18%0.002 ... 0.12 m
- Operating range limit, black 6%0.007 ... 0.08 m
- Light sourceLED, Infrared
-
Electrical data
- Protective circuitTransient protection, Polarity reversal protection, Short circuit protected
-
Performance data
- Supply voltage UB10 ... 30 V, DC
- Residual ripple0 ... 10 %, From UB
- Open-circuit current0 ... 25 mA
-
Outputs
- Number of digital switching outputs2 Piece(s)
-
Switching output 1
- Switching elementTransistor, NPN
- Switching principleLight switching
-
Switching output 2
- Switching elementTransistor, NPN
- Switching principleDark switching
-
Timing
- Switching frequency1,000 Hz
- Response time0.5 ms
-
Connection
-
Connection 1
- FunctionVoltage supply, Signal OUT
- Type of connectionCable
- Cable length2,000 mm
- Number of conductors4 -wire
-
-
Mechanical data
- Thread sizeM18 x 1 mm
- Dimension (Ø x L)18 mm x 50 mm
- Housing materialPlastic
- Plastic housingPA 12
- Lens cover materialPlastic
- Net weight90 g
-
Operation and display
- Operational controls270° potentiometer
-
Environmental data
- Ambient temperature, operation-25 ... 65 °C
-
Certifications
- Degree of protectionIP 67
- Protection classII
- Certificationsc UL US
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number85365019
- eCl@ss 8.027270903
- eCl@ss 9.027270903
- ETIM 5.0EC001821
- ETIM 6.0EC001821
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 2 MB zip -
Technical documentation (3)
Type Designation Language File size Format Data sheet German 265,2 KB pdf Data sheet English 263,6 KB pdf Data sheet French 265,1 KB pdf
-
Part data of:2021-02-28 18:07:00