HRTL 46B/66.1-S12 - Diffuse sensor with background suppression

  • Follow-up article

    • HT46CL1/48-M12

      Part no.: 50127058
      Diffuse sensor with background suppression
      Quantity:

      HT46CL1/4P-200-M12

      Part no.: 50127057
      Diffuse sensor with background suppression
      Quantity:

      HT46CL1/4P-M12

      Part no.: 50127056
      Diffuse sensor with background suppression
      Quantity:
  • Technical features

    • Basic data
      • Series46B
      • Operating principleDiffuse reflection principle with background suppression
    • Optical data
      • Operating range, white 90%0.05 ... 0.8 m
      • Operating range, gray 18%0.07 ... 0.6 m
      • Operating range, black 6%0.09 ... 0.5 m
      • Operating range limit0.05 ... 0.8 m
      • Light sourceLaser, Red
      • Laser class1, IEC/EN 60825-1:2007
      • Light spot size [at sensor distance]5 mm x 3 mm
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 30 mA
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, Push-pull
          • Switching principleLight switching (PNP)/dark switching (NPN)
        • Switching output 2
          • Switching elementTransistor, Push-pull
          • Switching principleDark switching (PNP)/light switching (NPN)
    • Timing
      • Switching frequency1,000 Hz
      • Response time0.5 ms
    • Connection
      • Connection 1
        • FunctionVoltage supply, Signal IN, Signal OUT
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialPlastic
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)18.5 mm x 76.9 mm x 43.4 mm
      • Housing materialPlastic
      • Plastic housingPC-ABS
      • Lens cover materialPlastic
      • Net weight50 g
      • Type of fasteningThrough-hole mounting
      • Compatibility of materialsECOLAB
    • Operation and display
      • Operational controlsMultiturn potentiometer
    • Environmental data
      • Ambient temperature, operation-30 ... 55 °C
    • Certifications
      • Degree of protectionIP 67, IP 69K
      • Protection classII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027270904
      • eCl@ss 9.027270904
      • ETIM 5.0EC002719
      • ETIM 6.0EC002719
  • Accessories

  • Downloads

Part data of:2020-11-30 18:07:00

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm