PRK49C.UCD1/TS - Polarized retro-reflective photoelectric sensor

  • Technical features

    • Basic data
      • Series49C
      • Operating principleReflection principle
      • ApplicationDetection of bottle container, Detection of transparent films
    • Optical data
      • Operating range0.1 ... 16 m, With reflector TK(S) 100x100
      • Operating range limit0.1 ... 20 m, With reflector TK(S) 100x100
      • Light sourceLED, Red
      • Light spot size [at sensor distance]130 mm [6,000 mm]
    • Electrical data
      • Protective circuitTransient protection, Interference blanking
      • Performance data
        • Supply voltage UB20 ... 250 V, AC/DC
        • Power consumption (with AC)1.5 V·A
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementRelay, NC
          • Switching principleLight/dark reversible
        • Switching output 2
          • Switching elementRelay, NO
          • Switching principleLight/dark reversible
    • Timing
      • Switching frequency25 Hz
      • Response time20 ms
    • Connection
      • Connection 1
        • FunctionVoltage supply, Signal OUT
        • Type of connectionCable
        • Cable length2,000 mm
        • Number of conductors5 -wire
    • Mechanical data
      • Dimension (W x H x L)31 mm x 104 mm x 55.5 mm
      • Housing materialPlastic
      • Plastic housingPC
      • Lens cover materialPlastic
      • Net weight150 g
      • Type of fasteningThrough-hole mounting, Via optional mounting device
    • Operation and display
      • Operational controlsTeach button, 270° potentiometer
    • Environmental data
      • Ambient temperature, operation-40 ... 60 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365080
      • eCl@ss 5.1.427270902
      • eCl@ss 8.027270902
      • eCl@ss 9.027270902
      • eCl@ss 10.027270902
      • eCl@ss 11.027270902
      • ETIM 5.0EC002717
      • ETIM 6.0EC002717
      • ETIM 7.0EC002717
  • Accessories

  • Downloads

Part data of:2020-11-30 18:07:00