LSSR 53.8-S8 - Throughbeam photoelectric sensor transmitter

  • Technical features

    • Basic data
      • Series53
      • Operating principleThroughbeam principle
      • Device typeTransmitter
    • Special version
      • Special versionHYGIENE design
    • Optical data
      • Operating range0 ... 8.5 m
      • Operating range limit0 ... 10 m
      • Light sourceLED, Red
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 14 mA
      • Inputs
        • Number of activation inputs1 Piece(s)
    • Connection
      • Connection 1
        • FunctionVoltage supply
        • Type of connectionConnector
        • Thread sizeM8
        • MaterialStainless steel
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)14 mm x 35.6 mm x 20.3 mm
      • Housing materialStainless steel
      • Stainless steel housingAISI 316L
      • Lens cover materialPlastic with scratch-resistant Indium protective coating
      • Net weight50 g
      • Type of fasteningHousing fit
      • Compatibility of materialsECOLAB, CleanProof+
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
      • eCl@ss 5.1.427270901
      • eCl@ss 8.027270901
      • eCl@ss 9.027270901
      • eCl@ss 10.027270901
      • eCl@ss 11.027270901
      • ETIM 5.0EC002716
      • ETIM 6.0EC002716
      • ETIM 7.0EC002716
  • Suitable products

  • Accessories

  • Downloads

Part data of:2020-11-30 18:07:00