ILSR 95/44 E-L.1 - Throughbeam photoelectric sensor receiver

  • Technical features

    • Basic data
      • Series95
      • Operating principleThroughbeam principle
      • Device typeReceiver
    • Special version
      • Special versionWarning output
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 35 mA
      • Outputs
        • Number of digital switching outputs3 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleLight switching
        • Switching output 2
          • Switching elementTransistor, PNP
          • Switching principleDark switching
        • Switching output 3
          • Switching elementTransistor, PNP
          • Switching principleUB switching
    • Timing
      • Switching frequency1,000 Hz
      • Response time0.5 ms
    • Connection
      • Connection 1
        • FunctionVoltage supply, Signal OUT
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialStainless steel
        • No. of pins5 -pin
    • Mechanical data
      • Dimension (W x H x L)17 mm x 66 mm x 35 mm
      • Housing materialMetal
      • Metal housingZinc
      • Lens cover materialGlass
      • Net weight90 g
      • Type of fasteningThrough-hole mounting
    • Environmental data
      • Ambient temperature, operation-25 ... 60 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classII
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427270901
      • eCl@ss 8.027270901
      • eCl@ss 9.027270901
      • eCl@ss 10.027270901
      • eCl@ss 11.027270901
      • ETIM 5.0EC002716
      • ETIM 6.0EC002716
      • ETIM 7.0EC002716
  • Suitable products

  • Accessories

  • Downloads

Part data of:2020-11-30 18:07:00