HRT 96K/P-1600-1200-21 - Diffuse sensor with background suppression

  • Follow-up article

    • HRT 96M/P-1610-1200-21

      Part no.: 50025116
      Diffuse sensor with background suppression
      Quantity:

      HT49CI/4P-TB

      Part no.: 50134464
      Diffuse sensor with background suppression
      Quantity:
  • Technical features

    • Basic data
      • Series96
      • Operating principleDiffuse reflection principle with background suppression
    • Optical data
      • Operating range, white 90%0.1 ... 1.2 m
      • Operating range, gray 18%0.1 ... 1.1 m
      • Operating range, black 6%0.1 ... 1 m
      • Operating range limit, white 90%0.1 ... 1.8 m
      • Operating range limit, gray 18%0.1 ... 1.6 m
      • Operating range limit, black 6%0.1 ... 1.35 m
      • Light sourceLED, Infrared
    • Electrical data
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 50 mA
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleLight switching
        • Switching output 2
          • Switching elementTransistor, PNP
          • Switching principleDark switching
    • Timing
      • Switching frequency300 Hz
    • Connection
      • Connection 1
        • Type of connectionTerminal
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)30 mm x 90 mm x 70 mm
      • Housing materialPlastic (housing part used contains perfluorobutanesulfonic acid (PFBS))
      • Plastic housingPC
      • Lens cover materialPlastic
      • Net weight150 g
    • Operation and display
      • Operational controlsMultiturn potentiometer
    • Environmental data
      • Ambient temperature, operation-40 ... 55 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427270904
      • eCl@ss 8.027270904
      • eCl@ss 9.027270904
      • eCl@ss 10.027270904
      • eCl@ss 11.027270904
      • ETIM 5.0EC002719
      • ETIM 6.0EC002719
      • ETIM 7.0EC002719
  • Accessories

  • Downloads

Part data of:2020-11-30 18:07:00