HRT 96M/A-1670-800-44 - Diffuse sensor with background suppression

  • Technical features

    • Basic data
      • Series96
      • Operating principleDiffuse reflection principle with background suppression
    • Optical data
      • Operating range, white 90%0.1 ... 0.8 m
      • Operating range, gray 18%0.1 ... 0.77 m
      • Operating range, black 6%0.1 ... 0.73 m
      • Operating range limit, white 90%0.1 ... 1.2 m
      • Operating range limit, gray 18%0.1 ... 1.05 m
      • Operating range limit, black 6%0.1 ... 1.14 m
      • Light sourceLED, Red
    • Electrical data
      • Performance data
        • Supply voltage UB26.5 ... 31.6 V
    • Timing
      • Switching frequency300 Hz
    • Interface
      • TypeAS-Interface IO
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialMetal
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)30 mm x 90 mm x 70 mm
      • Housing materialMetal (housing part used contains perfluorobutanesulfonic acid (PFBS)), Metal (housing part used contains perfluorobutanesulfonic acid (PFBS))
      • Metal housingZinc
      • Lens cover materialGlass
      • Net weight380 g
      • Compatibility of materialsECOLAB
    • Operation and display
      • Operational controlsMultiturn potentiometer
    • Environmental data
      • Ambient temperature, operation-40 ... 55 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427270904
      • eCl@ss 8.027270904
      • eCl@ss 9.027270904
      • eCl@ss 10.027270904
      • eCl@ss 11.027270904
      • ETIM 5.0EC002719
      • ETIM 6.0EC002719
      • ETIM 7.0EC002719
  • Accessories

  • Downloads

Part data of:2020-11-30 18:07:00