PRK 96M/P-1362-47 - Polarized retro-reflective photoelectric sensor

  • Technical features

    • Basic data
      • Series96
      • Operating principleReflection principle
    • Special version
      • Special versionActivation input, Heating
    • Optical data
      • Operating range0.3 ... 8 m
      • Operating range limit0.1 ... 10 m
      • Light sourceLED, Red
    • Electrical data
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 50 mA
      • Inputs
        • Number of activation inputs1 Piece(s)
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleLight switching
    • Timing
      • Switching frequency1,000 Hz
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialMetal
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)30 mm x 90 mm x 70 mm
      • Housing materialMetal (housing part used contains perfluorobutanesulfonic acid (PFBS)), Metal (housing part used contains perfluorobutanesulfonic acid (PFBS))
      • Metal housingZinc
      • Lens cover materialGlass
      • Net weight380 g
      • Compatibility of materialsECOLAB
    • Operation and display
      • Operational controls270° potentiometer
    • Environmental data
      • Ambient temperature, operation-40 ... 55 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427270902
      • eCl@ss 8.027270902
      • eCl@ss 9.027270902
      • eCl@ss 10.027270902
      • eCl@ss 11.027270902
      • ETIM 5.0EC002717
      • ETIM 6.0EC002717
      • ETIM 7.0EC002717
  • Accessories

  • Downloads

Part data of:2020-11-30 18:07:00