PRK 96M/P-1361.1-47 - Polarized retro-reflective photoelectric sensor



Part description | PRK 96M/P-1361.1-47 - Polarized retro-reflective photoelectric sensor |
---|---|
Part no. | 50104279 |





-
Technical features
-
Basic data
- Series96
- Operating principleReflection principle
-
Special version
- Special versionActivation input
-
Optical data
- Operating range0.3 ... 8 m
- Operating range limit0.1 ... 10 m
- Light sourceLED, Red
-
Electrical data
-
Performance data
- Supply voltage UB10 ... 30 V, DC
- Residual ripple0 ... 15 %, From UB
- Open-circuit current0 ... 50 mA
-
Inputs
- Number of activation inputs1 Piece(s)
-
Outputs
- Number of digital switching outputs1 Piece(s)
-
Switching output 1
- Switching elementTransistor, PNP
- Switching principleLight/dark reversible
-
-
Timing
- Switching frequency1,000 Hz
-
Connection
-
Connection 1
- Type of connectionConnector
- Thread sizeM12
- MaterialMetal
- No. of pins4 -pin
-
-
Mechanical data
- Dimension (W x H x L)30 mm x 90 mm x 70 mm
- Housing materialMetal (housing part used contains perfluorobutanesulfonic acid (PFBS)), Metal (housing part used contains perfluorobutanesulfonic acid (PFBS))
- Metal housingZinc
- Lens cover materialGlass
- Net weight380 g
- Compatibility of materialsECOLAB
-
Operation and display
- Operational controls270° potentiometer
-
Environmental data
- Ambient temperature, operation-40 ... 55 °C
-
Certifications
- Degree of protectionIP 67
- Protection classII
- Certificationsc UL US
- Standards appliedIEC 60947-5-2
-
Classification
- Customs tariff number85365019
- eCl@ss 5.1.427270902
- eCl@ss 8.027270902
- eCl@ss 9.027270902
- eCl@ss 10.027270902
- eCl@ss 11.027270902
- ETIM 5.0EC002717
- ETIM 6.0EC002717
- ETIM 7.0EC002717
-
-
Accessories
-
Downloads
-
3D-CAD models (1)
Type Designation Language File size Format 3D-CAD model Language-independent 399,4 KB zip -
Technical documentation (3)
Type Designation Language File size Format Data sheet German 203,4 KB pdf Data sheet English 201,8 KB pdf Data sheet French 203,7 KB pdf -
Certificates (5)
Type Designation Language File size Format Declaration of Conformity German 68,2 KB pdf Declaration of Conformity English 68,2 KB pdf Declaration of Conformity French 68,2 KB pdf Certificate ECOLAB German 620,7 KB pdf Certificate ECOLAB English 601,3 KB pdf
-
Part data of:2021-01-19 18:07:00