HT25C.X/4X-200-M12 - Diffuse sensor with background suppression

  • Technical features

    • Basic data
      • Series25C
      • Operating principleDiffuse reflection principle with background suppression
    • Special version
      • Special versionReflective vest suppression in the background
    • Optical data
      • Black-white error< 10% up to 350 mm
      • Operating range, white 90%0 ... 0.9 m
      • Operating range, gray 18%0.005 ... 0.65 m
      • Operating range, black 6%0.001 ... 0.55 m
      • Operating range limit0 ... 0.9 m
      • Adjustment range50 ... 900 mm
      • Light sourceLED, Red
    • Electrical data
      • Protective circuitShort circuit protected, Polarity reversal protection
      • Performance data
        • Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 20 mA
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleLight switching
    • Timing
      • Switching frequency1,500 Hz
      • Response time0.33 ms
    • Connection
      • Connection 1
        • FunctionVoltage supply, Signal OUT
        • Type of connectionCable with connector
        • Cable length200 mm
        • Thread sizeM12
        • MaterialPUR
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)15 mm x 42.7 mm x 30 mm
      • Housing materialPlastic
      • Plastic housingABS
      • Lens cover materialPlastic
      • Net weight22 g
      • Type of fasteningThrough-hole mounting with M4 thread, Via optional mounting device
      • Compatibility of materialsECOLAB
    • Operation and display
      • Operational controlsMultiturn potentiometer
    • Environmental data
      • Ambient temperature, operation-40 ... 60 °C
    • Certifications
      • Degree of protectionIP 67, IP 69K
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427270904
      • eCl@ss 8.027270904
      • eCl@ss 9.027270904
      • eCl@ss 10.027270904
      • eCl@ss 11.027270904
      • ETIM 5.0EC002719
      • ETIM 6.0EC002719
      • ETIM 7.0EC002719
  • Accessories

  • Downloads

Part data of:2021-05-05 18:08:00