KRT18BM.H3/G6X-M12 - Contrast sensor

  • Technical features

    • Basic data
      • Series18B
    • Optical data
      • Operating range0.01 ... 0.016 m
      • Light sourceLED, RGB
      • Light spot size [at sensor distance]1 mm x 4 mm
      • Light spot orientationHorizontal
      • Type of light spot geometryRectangular
      • Light beam exitFront
    • Electrical data
      • Performance data
        • Supply voltage UB12 ... 30 V, DC
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, Push-pull
          • Switching principleLight/dark reversible
        • Switching output 2
          • Switching elementTransistor, Push-pull
          • Switching principleLight/dark reversible
    • Timing
      • Switching frequency15,000 Hz
    • Environmental data
      • Conveyor speed during teach-in0.1 m/min
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialMetal
        • No. of pins5 -pin
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)15 mm x 47 mm x 32.5 mm
      • Housing materialMetal, Diecast zinc
      • Net weight60 g
    • Operation and display
      • Operational controlsTeach button
    • Environmental data
      • Ambient temperature, operation-40 ... 60 °C
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
      • eCl@ss 8.027270906
      • eCl@ss 9.027270906
      • ETIM 5.0EC001820
      • ETIM 6.0EC001820
  • Accessories

  • Downloads

Part data of:2020-06-30 18:34:00