MS 348 - Connection unit

  • Technical features

    • Basic data
      • Suitable forBCL 348i, BPS 348i
      • Suitable for interfacePROFINET
    • Connection
      • Number of connections4 Piece(s)
      • Connection 1
        • FunctionPWR / SW IN / OUT
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionService interface
        • Type of connectionUSB
      • Connection 3
        • FunctionHOST / BUS IN
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
      • Connection 4
        • FunctionBUS OUT
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins4 -pin
        • EncodingD-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)64 mm x 33.5 mm x 43.5 mm
      • Housing materialMetal, Diecast aluminum
      • Net weight70 g
      • Housing colorRed
    • Operation and display
      • Type of displayLED
      • Number of LEDs2 Piece(s)
    • Classification
      • Customs tariff number84733080
      • eCl@ss 8.027280190
      • eCl@ss 9.027279090
      • eCl@ss 10.027280192
      • eCl@ss 11.027279090
      • ETIM 5.0EC002498
      • ETIM 6.0EC002498
  • Accessories

  • Downloads

Part data of:2020-10-15 18:08:00