KSS ET-M12-4A-RJ45-A-P7-050 - Interconnection cable

  • Technical features

    • Basic data
      • Suitable for interfaceEthernet
    • Electrical data
      • Performance data
        • Operating voltage60 V DC
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • No. of pins4 -pin
        • EncodingD-coded
        • VersionAxial
      • Connection 2
        • Type of connectionRJ45
        • TypeMale
        • No. of pins4 -pin
        • VersionAxial
      • Cable properties
        • Sheathing colorGreen
        • ShieldedYes
        • Silicone-freeYes
        • Cable designInterconnection cable
        • Cable length5,000 mm
        • Sheathing materialPUR
        • Wire insulationPP
        • Suitability for drag chainsYes
        • Traverse rateMax. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 2m/s²
        • Properties of the outer sheathingFree of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable
        • Resistance of the outer sheathingHydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
    • Mechanical data
      • Width across flats13 mm
      • Bending cycles2,000,000 Piece(s)
      • Bending radius, flexible laying, min.One-time min. 5 x cable diameter
      • Bending radius, stationary laying, min.One-time min. 5 x cable diameter
    • Certifications
      • Degree of protectionIP 20 (RJ 45), IP 65, IP 67
    • Classification
      • Customs tariff number85444210
      • eCl@ss 8.027279218
      • eCl@ss 9.027060311
      • eCl@ss 10.027060311
      • eCl@ss 11.027060311
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
  • Accessories

  • Downloads

Part data of:2020-10-15 18:08:00