KDS S-M12-8A-M12-8A-P1-050 - Interconnection cable

  • Technical features

    • Electrical data
      • Performance data
        • Operating voltage30 V AC/DC
    • Connection
      • Connection 1
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • No. of pins8 -pin
        • EncodingA-coded
        • VersionAxial
      • Connection 2
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • No. of pins8 -pin
        • EncodingA-coded
        • VersionAxial
        • LockScrew fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
      • Cable properties
        • Sheathing colorBlack
        • ShieldedYes
        • Silicone-freeYes
        • Cable designInterconnection cable
        • Cable length5,000 mm
        • Sheathing materialPUR
        • Wire insulationPP
        • Suitability for drag chainsYes
        • Traverse rateMax. 2m/s with horiz. traverse path of 5m and max. acceleration of 10m/s²
        • Properties of the outer sheathingFree of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable
        • Resistance of the outer sheathingHydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2
        • Torsion suitability±30° / m (max. 2 mio. cycles with 35 cycles / min)
    • Mechanical data
      • Width across flats13 mm
      • Bending cycles5,000,000 Piece(s)
      • Bending radius, flexible laying, min.Min. 10 x cable diameter
      • Bending radius, stationary laying, min.Min. 5 x cable diameter
    • Certifications
      • Degree of protectionIP 65, IP 67
    • Classification
      • Customs tariff number85444290
      • eCl@ss 8.027279218
      • eCl@ss 9.027060311
      • eCl@ss 10.027060311
      • eCl@ss 11.027060311
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
  • Accessories

  • Downloads

Part data of:2020-10-15 18:08:00