BT 56 - Mounting device

  • Technical features

    • Basic data
      • Suitable forBPS 300i series bar code positioning system, BCL 3xxi series bar code readers, BCL 5xxi series bar code readers, BCL 6xxi series bar code readers, LSIS 4xxi series stationary 2D-code readers, LxS light section sensors
    • Functions
      • FunctionsStatic applications
    • Mechanical data
      • Design of mounting deviceMounting system
      • Type of fastening, at systemFor 16 mm rod, For 18 mm rod, For 20 mm rod
      • Type of fastening, at deviceClampable
      • Mounting device materialMetal
      • Tightening torque of the clamping jaws8 N·m
    • Classification
      • Customs tariff number83024900
      • eCl@ss 8.027279202
      • eCl@ss 9.027273701
      • eCl@ss 10.027273701
      • eCl@ss 11.027273701
      • ETIM 5.0EC003015
      • ETIM 6.0EC003015
  • Downloads

Part data of:2020-10-15 18:08:00

Contact & support

Leuze electronic GmbH + Co. KG 07021 573-0