BT-2R1 - Mounting bracket set

  • Technical features

    • Basic data
      • Contains2x BT-R swivel mount, 1 cylinder for mounting on the light curtain
      • Suitable forMLC 500, MLC 300 safety light curtains, CML700i light curtains, MLC 500, MLC 300 safety light curtains
    • Mechanical data
      • Type of fastening, at systemThrough-hole mounting
      • Type of fastening, at deviceClampable
      • Type of mounting deviceTurning, 360°
      • Mounting device materialMetal, Plastic
    • Classification
      • Customs tariff number83024900
      • eCl@ss 8.027279202
      • eCl@ss 9.027273701
      • eCl@ss 10.027273701
      • eCl@ss 11.027273701
      • ETIM 5.0EC003015
      • ETIM 6.0EC003015
  • Downloads

Part data of:2020-10-15 18:08:00

Contact & support

Leuze electronic GmbH + Co. KG 07021 573-0