Experiencing sensor systems first-hand.
Smart innovations for
your processes.

WELCOME TO SPS 2019 IN NUREMBERG!

We cordially invite you to the leading trade show for smart and digital automation, SPS Smart Production Solutions 2019 in Nuremberg.

Visit us in building 7A, booth 230.

Your ticket is waiting for you!

Register with your promotional code and receive your complimentary 3-day ticket for SPS 2019.

null

SMART SENSOR SYSTEMS: CHILD'S PLAY?
Experience sensor systems up close: in our workshop you can discover component by component just what is possible with smart sensor systems. Dive into the world of Leuze electronic and take part in our quiz contest – an exclusive robotics building set beckons as a daily prize!

Do you simply need to recharge? Then you'll find just what you need with us: we have the cure for empty phone batteries and dry throats. We can help those who are thirsty for knowledge too, of course! You can look forward to plenty of exciting information from the areas of machine safety, intelligent factories of the future and material flow.

null

WELL PROTECTED.
PROTECT PEOPLE, ENSURE SMOOTH-RUNNING PROCESSES.

We present our extensive product range for safety at work. Experience live how Smart Process Gating (SPG) makes possible space-saving access guarding with material transport – without any additional muting sensors. Our SPG 2019 was honored with the GIT SECURITY AWARD and the Best-of-Industry-Award by convinced users. Discover our extensive services for machine safety along the entire lifecycle of a machine.

Smart Process GatingSafety Services
Smart Process Gating is our innovative solution for access guarding on conveyor lines. Process control takes place in combination with the system controller. Additional sensors are not necessary. This enables space-saving system design while simultaneously providing increased reliability and protection against tampering. Sustainable machine safety begins with professional planning of the safety systems and spans the entire lifecycle of a machine. Our teams of experienced and certified experts support you during the development and implementation of the optimum safety concept for your machine. Once in your company, we conduct the hazard evaluation and the periodic inspections of the protective devices.
Further information on the MLC 530 SPG Further information on Safety Services
null

READY FOR THE FUTURE.
DESIGNING INDUSTRIAL AUTOMATION.

Our intelligent, Industrial 4.0-ready sensors supply data for condition monitoring and predictive maintenance of the system on the basis of the dual channel principle. Thanks to the integrated IO-Link Smart Sensor Profile, the amount of work required for device integration and device replacement is reduced. Furthermore, we will show you how you can easily connect sensors to your control or to the cloud with the IO-Link master.

The dual channel principleAdvantages of IO-Link
Thanks to the dual channel principle, the real-time data required for the production process can be transferred simultaneously with the status information directly to the process control. The advantages of IO-Link are also apparent with bottle detection when transporting with an IO-Link-capable retro-reflective photoelectric sensor, for example, the generation of additional sensor data for maximum efficiency and cost savings.
Further information on dual channel Further information on IO-Link
null

ALWAYS IN MOTION.
OPTIMIZE THE FLOW OF GOODS, INCREASE PRODUCTIVITY.

Experience our innovations in the area of intralogistics, which can help you optimize your flow of goods. Discover the RSL 400, which combines data output for navigation and protective functions in one device, as well as the IPS 400i – the smallest positioning sensor for double-depth compartment fine positioning available on the market.

Safeguarding and navigation of AGVs with RSL 400Double-depth compartment fine positioning with IPS 400i
The RSL 400 safety laser scanner merges safety technology and high-quality measurement value output in a single device. Up to 100 switchable field pairs allow optimum adaptation to changing movement conditions and various loads. The IPS 400i is the world's smallest camera-based positioning sensor for high-bay storage devices. It detects round holes or reflectors both in single-depth and double-depth bars.
Further information on the RSL 400 Further information on the IPS 400i

We look forward to talking with you at SPS 2019!

null

Contact & support

Tel.: 07021 / 573-308
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-306
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm
Tel.: 07021 / 573-307
Mo - Th: 8:00 am to 5:00 pm
Fr: 8:00 am to 4:30 pm