With individual color
For individual signaling with color combinations and/or audible signal, we offer signaling columns in two diameters: 40 mm or 70 mm. The signaling columns can be freely configured with regard to the type of mounting, color, number of lights (max. 5) and the optional audible signal.