MA 8-01 - Modular connection unit

  • Technical features

    • Basic data
      • SeriesMA 8
      • Suitable forBCL 8 series bar code readers, BPS 8 series bar code positioning system
    • Electrical data
      • Protective circuitNo information
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Current consumption, max.50 mA
    • Interface
      • TypeRS 485
      • RS 485
        • Termination390Ω / 220Ω / 390Ω
    • Connection
      • Number of connections3 Piece(s)
      • Connection 1
        • FunctionConnection to device
        • Type of connectionConnectorConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 2
        • FunctionSignal IN, Signal OUT
        • Type of connectionConnector
        • Thread sizeM12
        • TypeFemale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
      • Connection 3
        • FunctionVoltage supply, Connection with PLC
        • Thread sizeM12
        • TypeMale
        • MaterialMetal
        • No. of pins5 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCubic
      • Dimension (W x H x L)32 mm x 25 mm x 86 mm
      • Housing materialPlastic
      • Plastic housingPA 66
      • Net weight70 g
      • Housing colorBlack
    • Environmental data
      • Ambient temperature, operation0 ... 50 °C
      • Ambient temperature, storage-30 ... 80 °C
      • Relative humidity (non-condensing)0 ... 90 %
    • Certifications
      • Degree of protectionIP 67
      • Certificationsc UL US
    • Classification
      • Customs tariff number85369010
      • ECLASS 5.1.427069190
      • ECLASS 8.027069190
      • ECLASS 9.027069190
      • ECLASS 10.027069190
      • ECLASS 11.027069090
    • Klassifikation
      • ECLASS 12.027069090
    • Classification
      • ETIM 5.0EC001855
      • ETIM 6.0EC001855
      • ETIM 7.0EC001855
  • Accessories

  • Downloads

Part data of:2022-01-18 17:43:00