Filter options
Hide filter options
">
Your filter settings are:
110
Series
, max: 5,000 ... mm
Measurement range
IO-Link
Interface
Against object
Type of scanning sys...
Plastic
Housing material
Select a feature to limit the product list.
Series
Series
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Interface
Interface
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Special version
Special version
Select one or more features to limit the product list.(OR combination)
Activation input
Deactivation input
Ex-protected
Extra long light spot (XL)
Small light spot (S)
Special software
Specific pin configuration
Teach input
None
Cancel
Apply
x
Measurement range
Measurement range
[mm]
Set an industry to filter the product list.
Lower threshold [?]
20 25 50 60 100 120 150 200 300
No articles are available for this selection, the selection has been adapted!
Upper threshold [?]
45 100 200 450 500 600 650 800 1050 1200 1400 1500 2000 2300 5000 8000 10000 25000 30000 40000 65000
No articles are available for this selection, the selection has been adapted!
Cancel
Apply
x
Type of scanning system
Type of scanning system
Select one or more features to limit the product list.(OR combination)
Against object
Against reflector
Cancel
Apply
x
Application
Application
Select one or more features to limit the product list.(OR combination)
Collision protection for transport vehicles
Collision protection of cranes / gantry cranes
Customer-specific special application
Fill-level monitoring
Final position monitoring
Length measurement in material cutting
Measurements on glossy objects and materials using installed polarization filter
Object measurement
Positioning of skillet systems and side-tracking skates
Thickness measurement of coils
Cancel
Apply
x
Analog output
Analog output
Select one or more features to limit the product list.(OR combination)
Analog output, Configurable, factory setting: current
Analog output, Current
Analog output, Voltage
None
Cancel
Apply
x
Housing material
Housing material
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Optics cover
Optics cover
Select one or more features to limit the product list.(OR combination)
Glass
Plastic
Plastic / PMMA
Cancel
Apply
x
Part data of:2022-08-14 17:43:00