Light source

    Select one or more features to limit the product list.(OR combination)

    •  

    Optics cover

    Select one or more features to limit the product list.(OR combination)

    •  

    Measurement range [mm]

    Set an industry to filter the product list.

    Lower threshold [?]
    • 20
    • 25
    • 50
    • 60
    • 100
    • 120
    • 150
    • 200
    • 300
    No articles are available for this selection, the selection has been adapted!
    Upper threshold [?]
    • 45
    • 100
    • 200
    • 450
    • 500
    • 600
    • 650
    • 800
    • 1050
    • 1200
    • 1400
    • 1500
    • 2000
    • 2300
    • 5000
    • 8000
    • 10000
    • 25000
    • 30000
    • 40000
    • 65000
    No articles are available for this selection, the selection has been adapted!
    •  

    Type of scanning system

    Select one or more features to limit the product list.(OR combination)

    •  

    Special version

    Select one or more features to limit the product list.(OR combination)

    •  

    Analog output

    Select one or more features to limit the product list.(OR combination)

    •  

    Housing material

    Select one or more features to limit the product list.(OR combination)

    •  

    Application

    Select one or more features to limit the product list.(OR combination)

Result list: 6 Products found

Figure can vary

Part description: ODSL 30/D232.01-30M-S12

Part no.: 50147335
Sales designation: Optical distance sensor
200 ... 40,000 mm RS 232
Quantity:
Max. number of products reached!

Part description: ODSL 30/V-30M Ex d

Part no.: 50122319
Sales designation: Optical distance sensor
200 ... 30,000 mm Analog output, Current
Quantity:
Max. number of products reached!

Part description: ODSL 30/D485-30M-S12

Part no.: 50041204
Sales designation: Optical distance sensor
200 ... 65,000 mm RS 485
Quantity:
Max. number of products reached!

Part description: ODSL 30/D232-30M-S12

Part no.: 50041203
Sales designation: Optical distance sensor
200 ... 65,000 mm RS 232
Quantity:
Max. number of products reached!

Part description: ODSL 30/24-30M-S12

Part no.: 50040720
Sales designation: Optical distance sensor
200 ... 65,000 mm
Quantity:
Max. number of products reached!

Part description: ODSL 30/V-30M-S12

Part no.: 50039447
Sales designation: Optical distance sensor
200 ... 30,000 mm Analog output, Current
Quantity:
Max. number of products reached!

Part data of:2022-08-14 17:43:00