LSIS 472i M45-I1 - Smart camera

  • Note / Follow-up article

    • IPS 408i FIX-F4-102-I3-G

      Part no.: 50142216
      Smart camera
      Quantity:

      Follow-up article

      Hello, we'd be happy to be of assistance to you.

      Please refer to the file Application Note Substitutes to find technical details on substitute products.
      The file can be found under the Downloads/Technical documentation tab.

  • Technical features

    • Basic data
      • SeriesLSIS 472i
      • ChipCMOS
    • Functions
      • Software functionsCompartment fine positioning, Focus adjustment
    • Optical data
      • Working range250 ... 1,900 mm
      • Light sourceLED, Infrared
      • Camera resolution, horizontal752 px
      • Camera resolution, vertical480 px
      • Focal length16 mm
      • Chip size1/3 in
      • Frame rate (images per second), max.50 pieces per second
      • Electronic shutter speed0.054 ... 20 ms
      • Camera typeMonochrome
    • Electrical data
      • Performance data
        • Supply voltage UB18 ... 30 V, DC
        • Power consumption, max.10 W
      • Inputs/outputs selectable
        • Number of inputs/outputs selectable8 Piece(s)
        • Voltage type, outputsDC
        • Switching voltage, outputsTyp. UB / 0 V
        • Voltage type, inputsDC
        • Switching voltage, inputsTyp. UB / 0 V
    • Interface
      • TypeEthernet, RS 232
      • RS 232
        • FunctionProcess
      • Ethernet
        • FunctionService, Process
    • Connection
      • Connection 1
        • FunctionData interface, Configuration interface, Service interface
        • Type of connectionConnectorConnector
        • Designation on deviceSERVICE
        • Thread sizeM12
      • Connection 2
        • FunctionSignal IN, Signal OUT, Voltage supply
        • Type of connectionConnector
        • Designation on devicePWR
        • Thread sizeM12
      • Connection 3
        • FunctionSignal IN, Data interface, Signal OUT
        • Designation on deviceBUS OUT
        • Thread sizeM12
    • Mechanical data
      • Dimension (W x H x L)75 mm x 55 mm x 113 mm
      • Housing materialMetal
      • Lens cover materialGlass
      • Net weight500 g
    • Operation and display
      • Type of configurationVia web browser
    • Environmental data
      • Ambient temperature, operation0 ... 45 °C
      • Ambient temperature, storage-20 ... 70 °C
    • Certifications
      • Degree of protectionIP 67, IP 65
      • Certificationsc UL US
      • US patentsUS 8,288,706 B
    • Classification
      • Customs tariff number90318020
      • ECLASS 5.1.427310101
      • ECLASS 8.027310101
      • ECLASS 9.027310201
      • ECLASS 10.027310101
      • ECLASS 11.027310101
      • ETIM 5.0EC002550
      • ETIM 6.0EC002550
      • ETIM 7.0EC002550
  • Accessories

  • Downloads

Part data of:2022-01-11 17:43:00