Optical guidance

Product selector

Reach your goal quickly – optical tracking through edge detection

Optical tracking through edge detection is an economical option for automated guided vehicles. For expansive production and storage areas in which the routes of the vehicles frequently need to be changed, the OGS 600 is the optimum solution.

OGS 600

Product selector

The OGS 600 compact sensor is available in various models with different detection widths and interfaces. It is especially well suited for integration in flat vehicles, as the minimum distance from the floor is just 10 mm.

More

Contact

Leuze electronic Pvt. Ltd. +91 080 46400 400