Housing material

    Select one or more features to limit the product list.(OR combination)

    •  

    Resolution

    Select one or more features to limit the product list.(OR combination)

    •  

    Special version

    Select one or more features to limit the product list.(OR combination)

    •  

    Measurement range [mm]

    Set an industry to filter the product list.

    Lower threshold [?]
    • 25
    • 40
    • 50
    • 80
    • 150
    • 250
    • 300
    • 350
    • 600
    No articles are available for this selection, the selection has been adapted!
    Upper threshold [?]
    • 300
    • 400
    • 1200
    • 1300
    • 1600
    • 3000
    • 3500
    • 6000
    No articles are available for this selection, the selection has been adapted!
    •  

    Design

    Select one or more features to limit the product list.(OR combination)

    •  

    Interface

    Select one or more features to limit the product list.(OR combination)

    •  

    Analog output

    Select one or more features to limit the product list.(OR combination)

    •  

    Dimension (Ø x L) [mm]

    Set a value to filter the product list.

    • 18
    • 30
    •  

    Direction of beam

    Select one or more features to limit the product list.(OR combination)

Result list: 4 Products found

Figure can vary

Part description: DMU418B-1300.X3/LTV-M12

Part no.: 50124264
Sales designation: Ultrasonic distance sensor
150 ... 1,300 mm Analog output, Voltage 1.0 mm
Quantity:
Max. number of products reached!

Part description: DMU418B-1300.X3/LTC-M12

Part no.: 50124263
Sales designation: Ultrasonic distance sensor
150 ... 1,300 mm Analog output, Current 1.0 mm
Quantity:
Max. number of products reached!

Part description: DMU418B-400.X3/LTV-M12

Part no.: 50124261
Sales designation: Ultrasonic distance sensor
25 ... 400 mm Analog output, Voltage 0.1 ... 0.5 mm
Quantity:
Max. number of products reached!

Part description: DMU418B-400.X3/LTC-M12

Part no.: 50124260
Sales designation: Ultrasonic distance sensor
25 ... 400 mm Analog output, Current 0.1 ... 0.5 mm
Quantity:
Max. number of products reached!

Part data of:2022-08-11 17:43:00