Housing material

    Select one or more features to limit the product list.(OR combination)

    •  

    Resolution

    Select one or more features to limit the product list.(OR combination)

    •  

    Special version

    Select one or more features to limit the product list.(OR combination)

    •  

    Measurement range [mm]

    Set an industry to filter the product list.

    Lower threshold [?]
    • 25
    • 40
    • 50
    • 80
    • 150
    • 250
    • 300
    • 350
    • 600
    No articles are available for this selection, the selection has been adapted!
    Upper threshold [?]
    • 300
    • 400
    • 1200
    • 1300
    • 1600
    • 3000
    • 3500
    • 6000
    No articles are available for this selection, the selection has been adapted!
    •  

    Design

    Select one or more features to limit the product list.(OR combination)

    •  

    Interface

    Select one or more features to limit the product list.(OR combination)

    •  

    Analog output

    Select one or more features to limit the product list.(OR combination)

    •  

    Dimension (Ø x L) [mm]

    Set a value to filter the product list.

    • 18
    • 30
    •  

    Direction of beam

    Select one or more features to limit the product list.(OR combination)

Result list: 4 Products found

Figure can vary

Part description: DMU430B-6000/4TV-M12

Part no.: 50142211
Sales designation: Ultrasonic distance sensor
600 ... 6,000 mm Analog output, Voltage
Quantity:
Max. number of products reached!

Part description: DMU430B-6000/4TC-M12

Part no.: 50142210
Sales designation: Ultrasonic distance sensor
600 ... 6,000 mm Analog output, Current
Quantity:
Max. number of products reached!

Part description: DMU430B-3000.X3/LTV-M12

Part no.: 50124266
Sales designation: Ultrasonic distance sensor
300 ... 3,000 mm Analog output, Voltage IO-Link
Quantity:
Max. number of products reached!

Part description: DMU430B-3000.X3/LTC-M12

Part no.: 50124265
Sales designation: Ultrasonic distance sensor
300 ... 3,000 mm Analog output, Current IO-Link
Quantity:
Max. number of products reached!

Part data of:2022-08-11 17:43:00