Product innovations
Here, we present to you our innovations and highlights from the Leuze electronic product world.
New range of fork sensors with world's first combined fork sensor, the GSX14E
Specialized in packaging machines for confectionery and baked goods
The smallest camera-based positioning sensor on the market for double-depth compartment fine positioning.
Made possible by improved active ambient light suppression
Area protection, access guarding and identification
To the point: optical distance sensors
Area and access guarding was never so simple and efficient!
Whatever you want to safeguard, efficient safety at work is made easy with MLC safety light curtains.
Smart is when a great deal of safety takes just a little space!
Green light for efficient safety at work.
Smart is when more than two switching points can be combined in one sensor.
We have the right sensor for you no matter what you need to convey!
Film is the world's number 1 packaging material
Our sensors ensure that your system runs and runs and runs…
Improved functions with IP 69K and ECOLAB in compact housing
The 15 series is a high-performance, cubic series that is suitable for use in all standard applications.
Capacitive sensors make reliable detection of almost all materials in automation possible.
Whether high-bay storage device, load receptacle or conveyor – we offer the right sensor system.
We can measure position data with millimeter precision and transfer data at 100 Mbit/s – and you?
Sensor solutions for identification in laboratory automation
A good color mark sensor independently recognizes when it needs to switch.
The new DCR 200i dual code reader combines simple handling with high reading performance.
Measuring and switching distance sensors with high object tolerance.
For us, it's simply more operating range – for you, it's 80% more function reserve!
Film, cardboard, glass - colored, glossy or transparent? Of course we can detect that!
Measuring CML and switching CSL, CSR and Vario B light curtains offer the right solution for every application.
The AC/DC 49C series can be used flexibly between 20 V and 250 V, even with long cable lengths.
Whether type 4 or type 2 – the SLS 46C is part of a large product family for a wide range of applications.
Whether with skillet systems or in high-bay warehouses – without exact positioning, nothing happens.
With these function extensions, we now offer even simpler solutions to intralogistics tasks.
“Round, square, glossy, with openings – our sensors can detect your object as well!”
Others sell sensors – we develop handling champions.
The calibrated aBEAM optics of the PRK 18B are so accurate that complex alignment is no longer necessary.
Better integration – faster alignment – easier operation.
This multi-talent makes quality inspection even more efficient!
Our bar code readers – a perfect team for your identification tasks.