Safe 3D area monitoring
The world’s first safe radar system, LBK from Inxpect S.p.A., was developed for the monitoring of hazardous areas in harsh industrial environments. It detects the bodies of persons and monitors the 3D protected area for access and presence.
Upon entry into the protected area, the machine is switched to a safe state, and if a person is present, the machine is prevented from restarting. Static objects may be present in the protected area. The systems can be used in safety applications up to PL d / SIL 2.