Safety laser scanner

Product selector

Universal all-rounder for your safety tasks

Danger zone guarding, access guarding or point of operation guarding: you can use safety laser scanners in all areas of personnel protection effectively and for a range of applications. With their freely definable and individual protective fields and their compact design, they enable a very flexible installation position as well as use in mobile applications.

RSL 400

Product selector

Functional diversity and power

The RSL 400 family of safety laser scanners comprises 16 device types in four staggered operating ranges and function variants. As a result, you can always select the best scanner at the best price/performance ratio – if necessary, with a scanning range of 160 square meters thanks to a scanning angle of 270° and operating range of 8.25 meters. Whether mobile or stationary – the RSL 400 family covers all conceivable applications.

More

Contact

Leuze electronic Pvt. Ltd. +91 080 46400 400