Filter options
Hide filter options
">
Your filter settings are:
Select a feature to limit the product list.
Series
Series
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Design
Design
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Connection
Connection
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Type
Type
Select one or more features to limit the product list.(OR combination)
2, IEC/EN 61496, in combination with a suitable test monitoring unit, e.g. MSI-TR1B
4, IEC/EN 61496
4, IEC/EN 61496, in combination with MSI-TRMB safety relay
Cancel
Apply
x
Operating range
Operating range
[m]
Set an industry to filter the product list.
Lower threshold [?]
No articles are available for this selection, the selection has been adapted!
Upper threshold [?]
No articles are available for this selection, the selection has been adapted!
Cancel
Apply
x
Functions
Functions
Select one or more features to limit the product list.(OR combination)
Activation input
Alignment indicator
Alternative connection for second muting signal
Automatic restart
Contactor monitoring (EDM), selectable
Diagnostic output
Muting-timeout extension
Muting enable function
Range reduction
Sequence controlled 2-sensor muting
Start/restart interlock (RES)
Start/restart interlock (RES), selectable
Timing controlled 2-sensor muting
Cancel
Apply
x
Interface
Interface
Select one or more features to limit the product list.(OR combination)
AS-Interface Safety at Work
None
Cancel
Apply
x
Performance Level (PL)
Performance Level (PL)
Select one or more features to limit the product list.(OR combination)
c, EN ISO 13849-1:2008
e, EN ISO 13849-1:2008
Cancel
Apply
x
Light source
Light source
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Integrated laser alignment aid
Integrated laser alignment aid
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Housing material
Housing material
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Part data of:2022-08-02 17:43:00