Programmable safety controls

Product selector

Programmed for safety

The programmable safety PLCs offer efficient solutions for integrating multiple safety sensors in machines and systems. The compact design saves space in the switch cabinet. On request, even industrial Ethernet interfaces are already integrated in the base module. In addition, the optional extension modules allow you to adapt the number of inputs and outputs flexibly to current and future requirements.

MSI 400

Product selector

Programmable safety PLC of the next generation

The safety PLCs of the MSI 400 series provide efficient solutions for integrating safety sensors in machines and systems. Though just 45 mm wide, they are available with 24 safe inputs/outputs as well as an optional Ethernet interface with industrial Ethernet protocols. Additional extension modules and gateways adapt the control flexibly to current and future requirements. Configuration is simple and fast with the licence-free programming software MSI.designer. A number of integrated comfort functions make work easier.

  • Simple integration in various fieldbus systems
  • Modularly expandable to up to 116 safe inputs and 56 safe outputs
  • 4A wear-free switching power at each output
  • Simple handling of the projects through program memory in SD-card format
  • Configuration made easy: with certified function modules, integrated simulation and logic analysis as well as a professional report function
  • Special function blocks to control presses

More