Filter options
Hide filter options
">
Your filter settings are:
LCS-1
Series
Embedded
Type of installation
Connector, M12
Connection
Cylindrical
Design
87.3 mm
Length
IO-Link
Type
Polyamide (PA 12), ...
Housing material
Select a feature to limit the product list.
Series
Series
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Connection
Connection
Select one or more features to limit the product list.(OR combination)
Cable
Connector, M8
Connector, M12
Cancel
Apply
x
Width
Width
[mm]
Set a value to filter the product list.
Cancel
Apply
x
Diameter
Diameter
[mm]
Set a value to filter the product list.
Cancel
Apply
x
Type of installation
Type of installation
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Design
Design
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Height
Height
[mm]
Set a value to filter the product list.
Cancel
Apply
x
Type
Type
Select one or more features to limit the product list.(OR combination)
Cancel
Apply
x
Switching distance Sn
Switching distance Sn
[mm]
Set an industry to filter the product list.
Lower threshold [?]
No articles are available for this selection, the selection has been adapted!
Upper threshold [?]
3 4 6 7.5 8 10 15 20 25 30
No articles are available for this selection, the selection has been adapted!
Cancel
Apply
x
Output function
Output function
Select one or more features to limit the product list.(OR combination)
NPN, NC (normally closed)
NPN, NO (normally open)
NPN, Normally closed contact (NC)/normally open contact (NO), programmable
PNP, NC (normally closed)
PNP, NO (normally open)
PNP, Normally closed contact (NC)/normally open contact (NO), programmable
Push-pull, Normally closed contact (NC)/normally open contact (NO)
Cancel
Apply
x
Length
Length
[mm]
Set a value to filter the product list.
5.5 10 53 55 61 66.5 68 70 72 73 75 75.5 78.5 79 85 87.3 88.5 98
Cancel
Apply
x
Housing material
Housing material
Select one or more features to limit the product list.(OR combination)
Metal
Polyamide (PA 12), Plastic
Polybutylene (PBT), Plastic
Polypropylene (PP), Plastic
Stainless steel
Teflon (PTFE), Plastic
Cancel
Apply
x
Part data of:2022-08-02 17:43:00