Miniature sensors

Product selector

Space in the smallest system

For constrained spaces and special applications, Leuze electronic offers miniature sensor versions in a wide range of designs.

IS 255

Product selector

Smaller than small

This subminiature sensor in a cubic housing measuring just 5x5 mm doesn't need to hide.

  • Laterally aligned sensor field for space and hence cost-saving integration
  • Short reaction times for reliable detection in dynamic processes

More

IS 104

Product selector

Our smallest

A cylindrical sensor with a diameter of just 3 or 4 mm fits in every system.

  • Entry level series
  • Very small construction for integration in extremely confined spaces
  • Standard ranges offer application flexibility and sufficient function reserves for reliable detection even of different metals
  • Good reaction times also for reliable detection in dynamic processes

More

IS 203 / IS 204

Product selector

Our smallest

A cylindrical sensor with a diameter of just 3 or 4 mm fits in every system.

  • Very small construction for integration in extremely confined spaces
  • Large scanning ranges offer broad application flexibility and sufficient function reserves for reliable detection even of different metals
  • Short reaction times for reliable detection in dynamic processes

More

IS 105

Product selector

Simple screw-in mounting

With its M5 fine thread, this sensor can be very easily mounted even in constrained spaces.

  • Entry level series
  • Small construction for integration in extremely confined spaces
  • Indicator for precise alignment
  • Good reaction times also for reliable detection in dynamic processes

More

IS 205

Product selector

Simple screw-in mounting

With its M5 fine thread, this sensor can be very easily mounted even in constrained spaces.

  • Very small construction for integration in extremely confined spaces
  • Clearly visible indicator for precise alignment
  • Short reaction times for reliable detection in dynamic processes

More

IS 206

Product selector

With considerable distance

This miniature sensor convinces with scanning ranges of up to 3.0 mm with completely flush mounting.

  • Very small construction for integration in extremely confined spaces
  • Large scanning ranges offer broad application flexibility and sufficient function reserves for reliable detection even of different metals
  • Short reaction times for reliable detection in dynamic processes

More