IS 218FM/4NO.5-5E0-S12 - Inductive switch

  • Technical features

    • Basic data
      • Series218
      • Typ. operating range limit Sn5 mm
      • Operating range Sa0 ... 4 mm
    • Special version
      • Special versionReduction factor 1
    • Electrical data
      • Protective circuitShort circuit protected, Inductive protection, Polarity reversal protection
      • Performance data
        • Supply voltage UB10 ... 30 V, DC
        • Residual ripple0 ... 20 %, From UB
        • Open-circuit current0 ... 10 mA
        • Temperature drift, max. (in % of Sr)10 %, Over the entire operating temperature range
        • Repeatability, max. (in % of Sr)5 %, For UB = 20 … 30 V DC, ambient temperature Ta = 23 °C ± 5 °C
        • Switching hysteresis15 %
      • Outputs
        • Number of digital switching outputs1 Piece(s)
        • Switching outputs
          • Voltage typeDC
          • Switching current, max.200 mA
          • Residual current, max.0.1 mA
          • Voltage drop≤ 2 V
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleNO (normally open)
    • Timing
      • Switching frequency100 Hz
      • Readiness delay25 ms
    • Connection
      • Number of connections1 Piece(s)
      • Connection 1
        • FunctionVoltage supply, Signal OUT
        • Type of connectionConnector
        • Thread sizeM12
        • TypeMale
        • MaterialStainless steel
        • No. of pins4 -pin
        • EncodingA-coded
    • Mechanical data
      • DesignCylindrical
      • Thread sizeM18 x 1 mm
      • Dimension (Ø x L)18 mm x 63.5 mm
      • Type of installationEmbedded
      • Housing materialStainless steel
      • Stainless steel housingV2A
      • Sensing face materialStainless steel, AISI 303
      • Net weight55 g
      • Housing colorSilver
      • Type of fasteningVia optional mounting device, Mounting thread
      • Standard measuring plate18 x 18 mm², Fe360
    • Operation and display
      • Type of displayLED
      • Number of LEDs1 Piece(s)
    • Environmental data
      • Ambient temperature, operation-25 ... 70 °C
    • Certifications
      • Degree of protectionIP 68, IP 69K
      • Certificationsc UL US
      • Test procedure for EMC in accordance with standardIEC 61000-4-2, IEC 61000-4-3, IEC 61000-4-4
      • Standards appliedIEC 60947-5-2
    • Correction factors
      • Aluminum1
      • Stainless steel0.7
      • Copper0.8
      • Brass1.3
      • Fe360 steel1
    • Classification
      • Customs tariff number85365019
      • eCl@ss 5.1.427270101
      • eCl@ss 8.027270101
      • eCl@ss 9.027270101
      • eCl@ss 10.027270101
      • eCl@ss 11.027270101
      • ETIM 5.0EC002714
      • ETIM 6.0EC002714
      • ETIM 7.0EC002714
  • Accessories

  • Downloads

Part data of:2021-10-21 18:09:00

Contact

Leuze electronic Pvt. Ltd. +91 080 46400 400