Standard sensors, cubic

Product selector

Small designs for big requirements

These standard cubic sensors can be universally applied for a wide variety of detection tasks. Cubic designs are available in both plastic and metal housings.

IS 122

Product selector

The compact professional

Sensor in cubic housing and especially compact dimensions.

  • Entry level series
  • Appealing dimensions make universal use possible
  • Inexpensive solution for special applications, e.g. for close-range detection of small parts

More

IS 288

Product selector

The smallest cubic standard sensors

With a laterally aligned sensor field, space and cost-saving integration is possible. Using our special supports, the sensors can even be mounted in the groove of an ITEM profile.

  • Laterally aligned sensor field for space and hence cost-saving integration
  • Short reaction times for reliable detection in dynamic processes to increase machine productivity

More

IS 240

Product selector

Extra-flat design

With its cubic design, this sensor is ideal for lateral mounting on conveying belts.

  • Cubic construction for simple mounting on the side
  • Quick and easy installation and commissioning saves mounting times and guarantees the highest availability
  • Wider ranges offer high functional reliability
  • Very clearly visible status display for reliable detection and commissioning even at long distances

More

IS 144

Product selector

The sensor leaves nothing to chance

With a sensor field that can be aligned in five directions, this compact sensor sees almost everything. Version with convenient terminal compartment.

  • Entry level series
  • Sensor field can be oriented in five directions for flexible mounting and simplified machine construction
  • Status displays visible from all sides for reliable detection and commissioning
  • With convenient terminal compartment

More

IS 244

Product selector

The sensor leaves nothing to chance

With a sensor field that can be aligned in five directions, this compact sensor sees almost everything. Versions with M12 connector or convenient terminal compartment leave nothing to be desired.

  • Sensor field can be oriented in five directions for flexible mounting and simplified machine construction
  • Status displays visible from all sides for reliable detection and commissioning
  • Models with comfortable terminal compartment or M12 connector

More

IS 180

Product selector

The uniquely cubic sensor

Sensor in cubic housing with a particularly large active area in the terminal compartment.

  • Entry level series
  • Standard operating ranges enable universal use
  • Inexpensive solution for special applications, e.g. for close-range detection of small parts

More