The 36 series offers universal sensor solutions to ensure a high level of automation. The attractively priced sensor line reliably detects objects on the basis of tried-and-tested operating principles, and additional special solutions ensure the reliable detection of reflective objects. Operation of the devices is intuitive, and indicator LEDs that are clearly visible from all sides as well as a switching output with either PNP or NPN design enable easy commissioning and a high level of compatibility with diverse applications.