Luminescence sensors

Product selector

I see what you don't see

This sensor detects both visible as well as invisible luminescent markings. It sends the result as switching output or analog value and is used primarily for sorting and inspection tasks in areas in which other detection methods fail to supply reliable results or where the markings should not or must not be visible.

LRT 8

Product selector

A small and high-performance all-rounder

With various light spot profiles, filters, transmitter variants and accessories, this compact design includes everything needed for detecting luminescent objects.

  • Scanning ranges up to 200 mm
  • Very compact metal construction
  • Switching frequency 1.5 kHz
  • Sensitivity adjustment via potentiometer
  • Turnable M12 connector
  • Filter variants

More

Contact

Leuze electronic Pvt. Ltd. +91 080 46400 400