
Monitoring of plate width

Area
Round timber
Duty
Dimension, contour, volume
Business sectors
Wood working industry
KONTURflex

- Various beam spacings: 5 mm to 40 mm
- Large range of measurement field lengths from 80 mm to max. 3200 mm
- Up to 4 light curtains per control device
- High evaluation speed (50μs per beam)
- Configuration option: blanking, hole recognition, single-beam evaluation
- Diverse interfaces
- Stable aluminum profile
ODSL 96B optical distance sensor

- Detection of fast processes
- Measurement range: 50 - 6,000 mm
- Insensitive to ambient light
- Menu-driven configuration via LCD display/control buttons or via configuration software
- Measurement display in mm via OLED display directly at the sensor
- Reflection-independent distance information
- Application independent light spot
- Digital and analog interfaces
ODSL 30 optical distance sensor

- Reflection-independent distance information
- Measurement range: 200 - 30,000 mm
- High accuracy through referencing
- 1 teachable analogue and switching output
- LC display and key pad for configuration
- Digital and analog interfaces